IESNA:LM-63-2002
[TEST]P956168
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38581
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4226.6 4616.4 5040.4 5490.7 5880.4 6207 6454.5 6599.3 6623 6551.9
6478.2 6472.9 6517.7 6615.1 6844.2 7415.7 8835.1 10965.5 12864.2 14323.1
15445 16503.6 17459.5 18357.5 18960.6 18091.6 14644.4 10244 7083.9 4763.8
2009.3 637.3 302.8 131.7 42.1 0 0
4226.6 4624.3 5072 5506.5 5898.8 6225.4 6488.7 6633.6 6654.6 6591.4
6509.8 6507.2 6541.4 6641.5 6875.8 7323.5 8545.4 10623.2 12740.5 14252
15418.6 16593.1 17491.1 18370.7 19021.2 18460.2 15268.5 10902.3 7423.6 4940.3
2138.3 692.6 352.9 155.4 55.3 0 0
4226.6 4619 5053.5 5472.2 5846.2 6156.9 6396.6 6546.7 6562.5 6507.2
6446.6 6436.1 6472.9 6573 6796.8 7215.6 8208.4 10080.7 12187.4 13825.4
15036.8 16311.4 17520.1 18628.8 19566.3 19834.9 17686 13762.2 9285.4 6030.5
2791.4 1100.8 618.9 342.3 158 52.7 0
4226.6 4587.4 4990.3 5390.6 5727.7 6014.7 6243.8 6362.3 6401.8 6378.1
6333.4 6328.1 6359.7 6407.1 6538.8 6804.7 7257.7 8300.5 10080.7 12124.2
13941.3 15629.3 17351.6 18973.8 20524.8 21736.2 22555.2 22621 21204.3 16822.3
9454 3383.9 1358.8 726.8 334.4 76.4 0
4226.6 4534.7 4890.3 5256.3 5574.9 5846.2 6062.1 6207 6272.8 6288.6
6286 6301.8 6346.5 6388.7 6472.9 6665.2 7002.2 7510.5 8461.2 10067.5
12166.4 14407.4 16661.6 19008 20943.5 22771.1 24564.5 26568.5 28130.1 26982
21346.5 11758.2 4626.9 2069.9 874.3 89.5 0
4226.6 4505.8 4819.1 5135.2 5424.8 5690.8 5906.7 6075.3 6167.5 6233.3
6280.7 6357.1 6472.9 6565.1 6652 6788.9 7081.3 7550 8266.3 9143.2
10436.2 12129.5 14057.2 16127 18262.7 20630.2 23274.1 26378.9 30655.6 33196.8
30371.2 22829.1 12416.6 4429.4 1100.8 63.2 0
4226.6 4490 4798.1 5116.7 5398.5 5664.5 5893.6 6059.5 6159.6 6222.8
6288.6 6365 6475.6 6573 6675.7 6828.4 7112.9 7573.7 8295.3 9224.9
10465.2 12124.2 14007.1 16034.9 18212.7 20606.5 23308.4 26576.4 30650.3 33044.1
29957.7 22391.9 12356 4518.9 1087.6 71.1 0
4226.6 4437.3 4690.1 4966.6 5232.6 5490.7 5722.4 5917.3 6056.9 6164.8
6278.1 6415 6565.1 6691.5 6815.3 6991.7 7276.1 7715.9 8369 9259.1
10391.5 11776.6 13438.3 15352.8 17517.5 19953.4 22613.1 25486.2 29015 31711.6
28024.8 17501.7 7939.7 2701.9 642.6 55.3 0
4226.6 4403.1 4592.7 4811.2 5048.3 5287.9 5524.9 5732.9 5922.5 6088.5
6262.3 6428.2 6586.2 6725.7 6883.7 7112.9 7442 7950.3 8714 9756.8
11136.7 12782.6 14691.8 16777.5 18900 21133.2 23426.9 25862.8 28285.5 29101.9
25857.5 17330.5 7455.2 2235.8 900.6 250.2 0
4226.6 4342.5 4479.4 4637.4 4834.9 5050.9 5261.6 5480.1 5680.3 5883
6088.5 6275.4 6433.4 6602 6781 6994.3 7326.2 7858.1 8679.7 9877.9
11436.9 13235.5 15160.6 17111.9 19055.4 21006.7 23016 24941.1 25818 24145.8
19013.3 9538.2 2575.5 977 531.9 147.5 0
4226.6 4279.3 4347.8 4458.4 4605.8 4766.5 4958.7 5145.7 5348.5 5538.1
5759.3 5972.6 6183.3 6404.5 6633.6 6907.4 7284 7868.6 8748.2 10062.3
11787.2 13833.3 15808.4 17509.6 18981.7 20374.7 21507.1 21775.7 20406.3 16672.1
10402 3802.7 763.7 234.4 81.6 29 0
4226.6 4247.7 4276.7 4360.9 4482.1 4616.4 4777 4942.9 5122 5314.2
5519.6 5730.3 5962.1 6199.1 6462.4 6778.4 7191.9 7800.2 8653.4 9822.6
11389.5 13206.6 14873.5 15911.1 16387.7 16474.6 16121.8 15005.2 12959 9935.9
5848.8 1990.9 452.9 129 36.9 15.8 0
4226.6 4205.6 4208.2 4253 4334.6 4434.7 4555.8 4684.8 4813.9 4935
5069.3 5193.1 5337.9 5477.5 5630.2 5814.6 6085.8 6512.4 7186.6 8168.9
9430.3 10710.1 11592.3 11716.1 11010.3 9698.9 7823.9 5493.3 3131.1 1432.6
613.6 231.7 86.9 34.2 15.8 2.6 0
4226.6 4131.8 4076.5 4044.9 4018.6 3971.2 3889.6 3760.5 3589.3 3386.6
3154.8 2909.9 2665 2446.4 2277.9 2154.1 2064.6 2030.4 2206.8 2615
3067.9 3439.2 3418.2 2817.8 1975.1 1316.7 911.2 634.7 424 263.3
165.9 105.3 52.7 21.1 5.3 0 0
4226.6 4063.4 3937 3779 3552.5 3270.7 2938.9 2567.6 2172.6 1785.5
1503.7 1356.2 1324.6 1337.8 1382.5 1422 1453.6 1456.3 1422 1350.9
1271.9 1192.9 1108.7 1016.5 895.4 745.3 582 418.7 313.4 229.1
147.5 86.9 34.2 13.2 5.3 0 0
4226.6 4002.8 3776.3 3473.5 3057.4 2601.8 2125.2 1703.8 1461.5 1379.9
1337.8 1300.9 1271.9 1243 1227.2 1216.6 1203.5 1174.5 1111.3 1019.1
927 834.8 745.3 642.6 539.9 450.3 384.5 326.5 258.1 176.4
89.5 44.8 21.1 7.9 0 0 0
4226.6 3942.2 3623.6 3139 2601.8 2056.7 1627.5 1464.2 1416.8 1377.3
1337.8 1298.3 1258.8 1219.3 1161.3 1095.5 1019.1 929.6 832.2 737.4
647.8 568.8 505.6 455.6 408.2 363.4 316 250.2 171.2 115.9
76.4 42.1 18.4 7.9 0 0 0
4226.6 3905.4 3470.8 2904.7 2267.4 1730.2 1511.6 1466.8 1424.7 1379.9
1343 1298.3 1250.9 1192.9 1119.2 1027 927 824.3 716.3 611
524 468.7 429.2 392.4 352.9 313.4 268.6 213.3 168.5 134.3
97.4 63.2 21.1 2.6 0 0 0
4226.6 3852.7 3323.4 2651.8 1993.5 1603.7 1516.8 1474.7 1432.6 1387.8
1348.3 1306.2 1256.1 1187.7 1095.5 998.1 879.6 761.1 632 539.9
479.3 442.4 413.4 381.8 347.6 305.5 252.8 208 173.8 136.9
100.1 63.2 18.4 0 0 0 0
4226.6 3847.4 3276 2554.4 1888.2 1587.9 1532.6 1487.9 1443.1 1401
1358.8 1311.4 1261.4 1187.7 1098.1 979.6 845.3 711 600.4 516.1
463.5 429.2 397.6 363.4 323.9 273.9 218.6 181.7 147.5 113.2
76.4 42.1 10.5 0 0 0 0
4226.6 3847.4 3241.7 2501.7 1843.4 1587.9 1543.2 1498.4 1448.4 1401
1358.8 1314.1 1264 1198.2 1113.9 998.1 855.9 713.7 592.5 503
450.3 418.7 387.1 350.2 305.5 242.3 187 155.4 126.4 94.8
60.6 23.7 2.6 0 0 0 0
4226.6 3860.6 3257.5 2509.6 1843.4 1587.9 1543.2 1498.4 1451 1406.2
1361.5 1316.7 1269.3 1206.1 1121.8 992.8 850.6 703.1 582 495.1
447.7 416.1 381.8 347.6 300.2 226.5 176.4 147.5 115.9 84.3
52.7 18.4 0 0 0 0 0
